??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0730 Holding Plate for Down-Hold Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Holding Plates for Down-Hold Clamps
Bill of material
23210.0730 Holding Plate for Down-Hold Clamps
BESTNR
Ref. No.
23210.0730
B1
30 mm
B2
15 mm
B3
9 mm
D
Thread
M8
H1
-0.4
15 mm
H2
6.5 mm
L1
100 mm
L2
63 mm
L3
20 mm
NSPANN
for Down-Hold Clamps
M8
G
Weight
246 g
Embedded user actions